ROHM Product Detail

KD2002-LEFW00A
Thermal Printhead for Receipt, Label Printers

Adopting a heating element structure optimal for various printing speeds and media achieves both printing quality and energy saving. A thermal print head that supports high-level control by supporting a high-frequency clock. It is ideal for POS terminals used in a wide range of fields, receipt printing for ATMs, label printers, slot machines and lottery printers.

Buy Sample
Buy Sample

Product Detail

 
Part Number | KD2002-LEFW00A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

54

Resolutions[dpi]

203

Resistance variation[Ω]

800

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

432

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

150

Supply voltage[V]

24

Connector type

Flat Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Find Similar
X

Most Viewed