ROHM Product Detail

Not Recommended for New Designs KD2002-CAFW00A
For Receipt, Label Printers : C series

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | KD2002-CAFW00A
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

54

Resolutions[dpi]

203

Resistance variation[Ω]

800

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

432

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

150

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

X

Most Viewed