ROHM Product Detail

KD3004-RQFW00A
Thermal Printhead for Large-sized, High-speed Label Printers with The Heat-historical-control

These thermal printheads are ideal for barcode label printers for industrial equipment that require high print quality. This series can control the heat generation time of each heating element from the heat generation history. Ideal for barcode label printers used in assembly lines and distribution centers in factories that require 24-hour operation and continuous printing for a long time.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KD3004-RQFW00A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

108.416

Resolutions[dpi]

300

Resistance variation[Ω]

850

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

1280

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

300

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Find Similar
X

Most Viewed