ROHM Product Detail

TH3002-2P1W00A
High-Speed Thermal Printhead for Date Code Printers

TH3002-2P1W00A is the thermal print head with high print quality and high printing speed. Even when using a scratch-resistant resin-based ink ribbon, which is generally considered difficult for high-speed printing, ultra-high-speed printing can be performed at 1000 mm/s, and the image quality is high at 305 dpi. Ideal for date code printers and industrial label printers where high-speed printing is required at food processing sites and distribution sites.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | TH3002-2P1W00A
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

53.312

Resolutions[dpi]

305

Resistance variation[Ω]

570

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

640

Platen diameter(Max.)[mm]

50

Print speed[mm/s]

1000

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Find Similar

Features:

  • Stable print quality even in high-speed printing
  • Shortened maintenance time by expanding the print allowance angle when attaching the thermal head
  • Improved the life of the thermal head
X

Most Viewed