ROHM Product Detail

Obsolete BP5122
Negative DC/DC Converters (Non-isolated)

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5122
Status | Obsolete
Package | SIP9
Packing Type | Tray
Unit Quantity | 100
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

8 to 20

Vout(Typ.)[V]

-12

Iout(Max.)[mA]

100

Dimensions [mm]

26.7x19.5x12.7

Features:

・Wide input voltage range
・High conversion efficiency
・Output ON/OFF pin built-in
・Heatsink-free small package
X

Most Viewed