Obsolete
BP5063-5
Non-isolated AC/DC Converter
BP5063-5
Obsolete
BP5063-5
Non-isolated AC/DC Converter
Production has already been terminated. Not available for sales.
Product Detail
Part Number | BP5063-5
Status |
Obsolete
Package |
SIP10
Packing Type | Tray
Unit Quantity | 180
Minimum Package Quantity | 0
RoHS |
Yes
Specifications:
Vin[V]
113 to 170 (80 to 120V in AC conversion)
Vout(Typ.)[V]
5
Iout(Max.)[mA]
200
Dimensions [mm]
28.2x17.9x9.1
Features:
・Use of these devices realizes small and light power supply circuits without transformer・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output 5V200mA
・Dimensions : 28.2x17.9x9.1mm