Last Time Buy Non-isolated AC/DC Converter - BP5063-5

Products discontinuation (EOL) has been announced.

Part Number | BP5063-5
Status | Last Time Buy
Package | SIP10
Unit Quantity | 180
Minimum Package Quantity |
Packing Type | Tray
RoHS | Yes

Specifications:

Vin[V]

113 to 170 (80 to 120V in AC conversion)

Vout(Typ.)[V]

5

Iout(Max.)[mA]

200

Dimensions [mm]

28.2x17.9x9.1

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output 5V200mA
・Dimensions : 28.2x17.9x9.1mm