ROHM Product Detail

Obsolete BP5047B15
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5047B15
Status | Obsolete
Package | SIP10
Packing Type | Tray
Unit Quantity | 150
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

240 to 430 (170 to 304V in AC conversion)

Vout(Typ.)[V]

15.2

Iout(Max.)[mA]

150

Dimensions [mm]

32.5x19.1x10.1

Features:

・Use of devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output 15V/150mA
・Dimensions:32.5x19.1x10.1mm
X

Most Viewed