ROHM Product Detail

Obsolete BP5045A
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5045A
Status | Obsolete
Package | SIP10
Packing Type | Tray
Unit Quantity | 150
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

-113 to -390 (80 to 276V in AC conversion)

Vout(Typ.)[V]

-12

Iout(Max.)[mA]

200

Dimensions [mm]

28.2x17.9x10.1

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:-12V200mA
・Dimensions : 28.2x17.9x10.1mm
X

Most Viewed