ROHM Product Detail

Obsolete BP5038A1
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5038A1
Status | Obsolete
Package | SIP6
Packing Type | Tray
Unit Quantity | 384
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

113 to 170 (80 to 120V in AC conversion)

Vout(Typ.)[V]

5

Iout(Max.)[mA]

30

Dimensions [mm]

18.0x16.8x9.1

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output 5V30mA
・Dimensions : 18x16.8x9.1mm
X

Most Viewed