ROHM Product Detail

ML7630-102HB
Power Receiver LSIs(13.56MHz Wireless Charge)

Lapis

The ML7630 is a wireless charging Rx LSI using 13.56MHz carrier frequency, which enables to receive 200mW power wirelessly from a Tx device using the ML7631. The ML7630 also supports the NFC Forum Type3 TAG functions, and a TAG data is read out by the NFC readers including smartphones and tablets. The ML7630 is equipped with an I²C slave port for host interface and a 10bit SA-ADC for measuring output current to control charging current by software. This is an ideal solution for small rechargeable devices such as headset, ear-pads and wearables.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7630-102HBZ03B
Status | Recommended
Package | WCSP34
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Function Overview

Power Receiving

Supply Voltage[V]

Generated from magnetic field

Frequency Band [MHz]

13.56

Data Flash

496Byte

Function

200mW Output
Output Voltage setting

I/F

NFC Forum Type3 Tag
I2 slave×1ch

ADC (method)

10bit (SA type)×3ch

Clock Source

Generated from magnetic field

Operating Temperature [℃]

-40 to 85

Halogen Free Support ?

Yes

Package Size [mm]

2.59x2.59 (t=0.48)

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed