ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						BD5225G
2.5V, Adjustable Delay, High Accuracy Voltage Detector
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BD5225G
						
						2.5V, Adjustable Delay, High Accuracy Voltage Detector
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For BD5225G
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | BD5225G-TR | BD5225G-1TR | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended | 
| Package | SSOP5 | SSOP5 | 
| Unit Quantity | 3000 | 3000 | 
| Minimum Packing Quantity | 3000 | 3000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Under Voltage Detection Voltage [V] (typ.) | 2.5 | 2.5 | 
| VDET Precision [%] | ±1 | ±0.9 | 
| Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 to 6 | 
| Output Types | Open drain | Open drain | 
| Reset Delay Timer | Adjustable Delay | Adjustable Delay | 
| Reset Active State | Low | Low | 
| Manual Reset | No | No | 
| Watchdog Timer | No | No | 
| Auto Motive | No | No | 
| Circuit Current (ON) [µA] | 0.85(VDET=4.8V) | 0.23 | 
| Circuit Current (OFF) [µA] | 0.85(VDET=4.8V) | 0.27 | 
| Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 | 
| L Output Current (LowVol) [mA] | 0.4 | 1 | 
| L Output Current (HighVol) [mA] | 2 | 2 | 
| Delay Circuit Resistance [MO] | 9.0 | - | 
| Temperature (Min.)[°C] | -40 | -40 | 
| Temperature (Max.)[°C] | 105 | 85 | 
| Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) | 
 
									
		Show / Hide Parameters
		
		
	
		X