DC-DC Converter ICs
ROHM DC-DC converter ICs (switching regulators) are available with or without integrated FET (boost/buck/buck-boost) in single- and multi-channel configurations that deliver broad compatibility. Our industry-leading DC-DC converters and evaluation boards allow customers to develop and differentiate their power designs. They are ideally suited for industrial equipment applications, cellular base stations, consumer computers and peripherals, and automotive applications. ROHM focuses on developing products that incorporate its unique power supply technology and has a lineup of products that excel in each characteristic within the industry.
Nano Pulse Control™ ultra-high-speed pulse control technology
Nano Pulse Control™ supports greater miniaturization by enabling high step-down ratio.
Nano Energy™ ultra-low current consumption technology
Nano Energy™ provides efficient power supply functions by minimizing loss.
Quicur™ high-speed load response technology
QuiCur™ allows to achieve ideal load transient response characteristics without causing instability in feedback circuits.
Product Family
Featured Buck DC-DC Converter IC Finder
| Products | Iout (Max.) [A] | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A≤1 | 1<A≤2 | 2<A≤3 | 3<A≤4 | 4<A | Controller | ||||||||
|
Input Voltage (Max.)[V]
|
50≤V | BD9G3xx | |||||||||||
| 30≤V<50 (Primary) |
|||||||||||||
| 10≤V<30 | |||||||||||||
| V<10 (Secondary) | |||||||||||||
Technical Information Site