BD9S200MUF-C
2.7V to 5.5V Input, 2A Integrated MOSFET Single Synchronous Buck DC/DC Converter for Automotive

BD9S200MUF-C is a synchronous buck DC/DC Converter with built-in low On Resistance power MOSFETs. It is capable of providing current up to 2A. The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for reducing standby power consumption of equipment. Small inductor is applicable due to high switching frequency of 2.2MHz. It is a current mode control DC/DC Converter and features high-speed transient response. Phase compensation can also be set easily. It can also be synchronized to external pulse.

Product Detail

 
Part Number | BD9S200MUF-CE2
Status | Recommended
Package | VQFN16FV3030 (Wettable Flank)
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
Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

4.4

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

2.2

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3x3 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • SLLM™ (Simple Light Load Mode) Control
  • AEC-Q100 Qualified(Grade 1)
  • Single Synchronous Buck DC/DC Converter
  • Adjustable Soft Start Function
  • Power Good Output
  • Input Under Voltage Lockout Protection
  • Short Circuit Protection
  • Output Over Voltage Protection
  • Over Current Protection
  • Thermal Shutdown Protection
  • Wettable Flank QFN Package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9S200MUF-TSB-001
    • This is an evaluation board for ROHM’s single Synchronous buck DC/DC converter BD9S200MUF-C. The BD9S200MUF-C accepts a power supply input range of 2.7V to 5.5V and generates a maximum output current of 2A. The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for reducing standby power consumption of equipment.

  • User's Guide
X

Most Viewed