ROHM Product Detail

Not Recommended for New Designs BD95861MUV
7.5V To 18V, 1ch Synchronous Buck DC/DC Converter with an r6A Integrated MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD95861MUV-E2
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

7.5

Vin1(Max.)[V]

18

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

5.5

Iout1(Max.)[A]

6

SW frequency setting (Max.)[MHz]

0.8

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Package Size [mm]

4.0x4.0 (t=1.0)

Features:

・Switching Frequency: 500kHz t0 800kHz (depend on input-output condition)
・Built-in Power MOS FET High-side Nch FET ON resistance: 50mΩ(typ.) Low-side Nch FET ON resistance: 30mΩ(typ.)
・Fast Transient Responses due to H3Reg control
・Over Current Protection (OCP) – Cycle-by-Cycle
・Thermal Shut Down (TSD)
・Under-Voltage Lock-Out (UVLO)
・Short Circuit Protection (SCP)
・Over Voltage Protection (OVP)
・Fixed Soft Start (1msec ; typ)
・Power Good function
X

Most Viewed