ROHM Product Detail

Not Recommended for New Designs BD9G500EFJ-LA
7V to 76V Input, 5A Integrated High-Side MOSFET, Single Buck DC/DC Converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BD9G500EFJ-LA

Part Number
BD9G500EFJ-LA
BD9G500EFJ-LA
BD9G500UEFJ-LA
BD9G500UEFJ-LA
Ordering Part Number BD9G500EFJ-LAE2 BD9G500UEFJ-LAE2
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package HTSOP-J8 HTSOP-J8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
ch 1 1
Integrated FET / Controller Integrated FET Integrated FET
Topology Buck Buck
Vin1 (Min.)[V] 7.0 7.0
Vin1 (Max.)[V] 76.0 76.0
Vout1 (Min.)[V] 1.0 1.0
Vout1 (Max.)[V] 68.4 68.4
Iout1 (Max.)[A] 5.0 5.0
SW frequency setting (Max.)[MHz] 0.65 0.65
Synchronous / Nonsynchronous Non-synchronous Non-synchronous
Light Load mode No No
EN Yes Yes
PGOOD No No
Operating Temperature (Min.)[°C] -40 -40
Operating Temperature (Max.)[°C] 125 125
Package Size [mm] 4.9x6.0 (t=1.0) 4.9x6.0 (t=1.0)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9G500EFJ-EVK-001
    • This EVK is using not BD9G500UEFJ-LA, but BD9G500EFJ-LA. BD9G500EFJ-EVK-001 uses BD9G500EFJ-LA to output 5V from a 48V input voltage. The input voltage of the BD9G500EFJ-LA is from 7V to 76V and the output voltage is configurable from 1V to 0.97 x VIN V with external resistors. The operating frequency is configurable between 100 kHz and 650 kHz with an external resistor connected to RT pin. This is a current mode control DC/DC converter that provides fast transient response performance and simple phase compensation setup.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed