BD9035AEFV-C
Automatically Controlled Buck-Boost Switching Regulator

The BD9035AEFV-C is a buck-boost switching controller with a high withstand voltage and a wide input range (VIN=3.8~30V) capable of generating buck-boost output with one inductor. The IC has a ±7% high accuracy switching frequency for the entire operating temperature range (Ta=-40℃~+125℃). Because of the automatically controlled buck-boost system the BD9035AEFV-C also has a higher efficiency compared to regular switching regulators employing Sepic or H-bridge systems.

Product Detail

 
Part Number | BD9035AEFV-CE2
Status | Active
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Controller

Topology

Buck / Boost

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.8

Vin1(Max.)[V]

30

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

24

SW frequency(Max.)[MHz]

0.6

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.8x7.6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

· Power supply voltage: 40V(maximum rating)
· Automatically controlled buck-boost system.
· ±7% High accuracy switching frequency (Ta=-40°C~+125°C).
· PLL circuit for external synchronization: 100kHz~600kHz
· Two-stage overcurrent protection through one external resistor.
· Various protection functions
· Undervoltage, overvoltage output detection circuit & constant output monitor pin (PGOOD)
· AEC-Q100 Qualified
X

Most Viewed