ROHM Parametric

Buck (Step-down) Converters

ROHM is dedicated to creating products that leverage proprietary power supply technologies to deliver superior solutions across a range of industries.

Buck DC-DC converters that generate voltages lower than the input are available in both integrated and non-integrated FET types (synchronous/non-synchronous rectification).

Nano Pulse Control™ ultra-high-speed pulse control technology

Nano Pulse Control™ supports greater miniaturization by enabling high step-down ratio.

Product lineup build-in Nano Pulse Control™

What is Nano Pulse Control™ technology?

Nano Energy™ ultra-low current consumption technology

Nano Energy™ provides efficient power supply functions by minimizing loss.

Product lineup build-in Nano Energy™

What is Nano Energy™ technology?

Quicur™ high-speed load response technology

QuiCur™ allows to achieve ideal load transient response characteristics without causing instability in feedback circuits.

Product lineup build-in Quicur™

PDF What is Quicur™ technology?

Featured Buck DC-DC Converter IC Finder

 
AEC-Q100 Qualified Products* *"AEC-Q100 Qualified Products" are products that can be adopted not only for in-vehicle equipment but also for a wide range of applications that require high reliability.
Products Iout (Max.) [A]
A≤1 1<A≤2 2<A≤3 3<A≤4 4<A Controller
Input Voltage (Max.)[V]
50≤V   BD9G3xx  
30≤V<50
(Primary)
10≤V<30  
V<10 (Secondary)  

Quick Search

 
Input
Vin Min.
    [V]
Vin Max.
    [V]
Output
Vout
    [V]
Iout
    [A]
Reset

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Supporting Information