BD9V101MUF-LB
Nano Pulse Control™, 16V to 60V, 1A 1ch 2.1MHz Synchronous Buck Converter Integrated FET

This is the product guarantees long time support in Industrial market. BD9V101MUF-LB is a current mode synchronous buck converter integrating high voltage rating POWER MOSFETs. The wide range input 16V to 60V and very short minimum pulse width down to 20ns enables direct conversion from 60V power supply to 3.3V at 2.1MHz operation by Nano Pulse Control™.

Product Detail

 
Part Number | BD9V101MUF-LBE2
Status | Recommended
Package | VQFN24FV4040 (Wettable Flank)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

16

Vin1(Max.)[V]

60

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

5.5

Iout1(Max.)[A]

1

SW frequency(Max.)[MHz]

2.3

Light Load mode

No

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

  • Nano Pulse Control™ Enables Direct Conversion 60V to 3.3V at 2.1MHz
  • Long Time Support Product for Industrial Applications.
  • SW Minimum ON Time 20ns(Max)
  • Synchronous Switching Regulator Integrating POWER MOSFETs
  • Soft Start Function
  • Current Mode Control
  • Over Current Protection
  • Input Under Voltage Lock Out Protection
  • Input Over Voltage Lock Out Protection
  • Thermal Shutdown Protection
  • Output Over Voltage Protection
  • Short Circuit Protection
  • Wettable Flank QFN Package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9V101MUF-EVK-001
    • BD9V10xMUF-LB is a current mode synchronous buck converter that uses high voltage rated POWER MOSFETs. It features a wide range input voltage range of 16V to 60V and utilizes a very short minimum pulse width (down to 20ns) which enables direct conversion from 60V power supply to 3.3V at 2.1MHz operation.

  • User Guide
X

Most Viewed