ROHM Product Detail

BD9SD11NUX-C
2.7V to 5.5V Input, 600mA Single Synchronous Buck DC/DC Converter for Automotive

BD9SD11NUX-C is a synchronous buck DC/DC Converter with built-in low On Resistance power MOSFETs. It is capable of providing current up to 600mA. Small inductor is applicable due to high switching frequency of 2.2MHz. It is a current mode control DC/DC Converter and features high-speed transient response. It has an integrated feedback resistor that sets the output voltage to 1.15V and a built-in phase compensation circuit. Applications can be created with a few external components.

Product Detail

 
Part Number | BD9SD11NUX-CE2
Status | Recommended
Package | VSON008X2020
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1.133

Vout1(Max.)[V]

1.167

Iout1(Max.)[A]

0.6

SW frequency setting (Max.)[MHz]

2.2

Light Load mode

No

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.0x2.0 (t=0.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Single Synchronous Buck DC/DC Converter
  • Adjustable Soft Start Function
  • Power Good Output
  • Input Under Voltage Lockout Protection (UVLO)
  • Short Circuit Protection (SCP)
  • Output Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)

Videos & Catalogs

 
Loading...
X

Most Viewed