BD9P108MUF-C
Nano Pulse Control™ 3.5V to 40V Input, 1A Single 2.2MHz Buck DC/DC Converter For Automotive

BD9P108MUF-C is current mode synchronous buck DC/DC converter integrating POWER MOSFETs.

Product Detail

 
Part Number | BD9P108MUF-CE2
Status | Recommended
Package | VQFN24FV4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3.5

Vin1(Max.)[V]

40

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

8.5

Iout1(Max.)[A]

1

SW frequency(Max.)[MHz]

2.2

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4x4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Pulse Control™
  • AEC-Q100 Qualified (Grade 1)
  • Minimum ON Pulse 50 ns (Max)
  • Synchronous Buck DC/DC Converter Integrating POWER MOSFETs
  • Soft Start Function
  • Current Mode Control
  • Reset Function
  • Quiescent Current 10 µA (Typ) with 12 V Input to 5.0 V Output
  • Light Load Mode (LLM)
  • Forced Pulse Wide Modulation (PWM) Mode
  • Phase Compensation Included
  • Selectable Spread Spectrum Switching
  • External Synchronization Function
  • Selectable Over Current Protection (OCP)
  • Input Under Voltage Lockout (UVLO) Protection
  • Thermal Shut Down (TSD) Protection
  • Output Over Voltage Protection (OVP)
  • Short Circuit Protection (SCP)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9P108MUF-TSB-001
    • This Evaluation Board was developed for ROHM's single 2.2MHz buck DC/DC converter BD9P108MUF-C. BD9P108MUF-C is a current mode synchronous buck DC/DC converter with integrated POWER MOSFETs. The BD9P108MUF-C accepts a power supply input range of 3.5V to 40V and generates a maximum output current of 1A. BD9P108MUF-C generates an output voltage range of 0.8V to 8.5V using external resistors.

  • User Guide
X

Most Viewed