ROHM Product Detail

BD9G146MUV-LB (Under Development)
5.5V to 104.5V Input, Ultra-low-Iq, 1A Synchronous Buck DCDC Converter

This product is a ranked product for the industrial equipment market. This is the best product for use in these applications. BD9G146MUV-LB is synchronous Buck DCDC Converter and designed to regulate over a wide input voltage range from 5.5V to 104.5V. It can be used for high voltage 48V bus system with Minimum controllable ON time 100ns and large step-down conversion ratios. DCDC control method is Fixed Frequency Current Mode PWM Control. The Switching frequency can be set from 200kHz to 1MHz with an external resistor at RT pin.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9G146MUV-LBE2
Package | VQFN020V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

5.5

Vin1(Max.)[V]

104.5

Vout1(Min.)[V]

2.5

Vout1(Max.)[V]

68

Iout1(Max.)[A]

1

SW frequency setting (Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x4.0 (t=1.0)

Find Similar

Features:

  • Wide Input Voltage Range 5.5V to 104.5V
  • Wide Output Voltage Range 2.5V to 68V
  • Built-in Hi-side NFET Rdson 790mΩ, Lo-side NFET Rdson 330mΩ
  • Fixed Frequency Current Mode PWM Control
  • Adjustable Frequency by RT 200kHz to 1MHz
  • Soft Start
  • Light Load Mode (LLM)
  • Forced Pulse Wide Modulation (PWM) Mode
  • Selectable Spread Spectrum Switching
  • External Synchronization Function
  • Ultra-low-Iq 10.0μA No Switching
  • Shutdown Current 1.0μA
  • Over Current Protection (OCP), Input Under Voltage Lockout (UVLO), Thermal Shutdown (TSD)
X

Most Viewed