ROHM Product Detail
Not Recommended for New Designs
BD9E300EFJ-LB(H2)
7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
Not Recommended for New Designs
BD9E300EFJ-LB(H2)
7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD9E300EFJ-LB(H2)
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD9E300EFJ-LBH2 | BD9E300UEFJ-LBH2 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | HTSOP-J8 | HTSOP-J8 |
| Unit Quantity | 250 | 250 |
| Minimum Packing Quantity | 250 | 250 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| ch | 1 | 1 |
| Integrated FET / Controller | Integrated FET | Integrated FET |
| Topology | Buck | Buck |
| Vin1 (Min.)[V] | 7.0 | 7.0 |
| Vin1 (Max.)[V] | 36.0 | 36.0 |
| Vout1 (Min.)[V] | 1.0 | 1.0 |
| Vout1 (Max.)[V] | 25.2 | 25.2 |
| Iout1 (Max.)[A] | 2.5 | 2.5 |
| SW frequency setting (Max.)[MHz] | 1.0 | 1.0 |
| Synchronous / Nonsynchronous | Synchronous | Synchronous |
| Light Load mode | No | No |
| EN | Yes | Yes |
| PGOOD | No | No |
| Operating Temperature (Min.)[°C] | Tj=-40 | Tj=-40 |
| Operating Temperature (Max.)[°C] | Tj=150 | Tj=150 |
| Package Size [mm] | 4.9x6.0 (t=1.0) | 4.9x6.0 (t=1.0) |
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD9E300EFJ-EVK-001
BD9E300EFJ-EVK-001 Evaluation board delivers an output 5.0 volts from an input 7.2 to 33 volts using BD9E300EFJ, a synchronous rectification step-down DC/DC converter integrated circuit, with output current rating of maximum 2.5A. The output voltage can be set by changing the external parts of circuit and the loop-response characteristics also can be adjusted by the phase compensation circuit.
Show / Hide Parameters
X