ROHM Product Detail

BD9E200FP4-Z
4.5V to 26V Input, 2.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9E200FP4-Z is a single synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. The Light Load Mode control provides excellent efficiency characteristics in light-load conditions, which make the product ideal for equipment, and devices that demand minimal standby power consumption.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9E200FP4-ZTL
Status | Recommended
Package | TSOT23-6L
Packing Type | Taping
Unit Quantity | 3500
Minimum Package Quantity | 3500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

26

Vout1(Min.)[V]

0.7

Vout1(Max.)[V]

20.8

Iout1(Max.)[A]

2

SW frequency setting (Max.)[MHz]

0.5

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=0.95)

Find Similar

Features:

  • Single Synchronous Buck DC/DC Converter
  • Light Load Mode Control
  • Frequency Spread Spectrum
  • Internal Phase Compensation
  • Over Voltage Protection(OVP)
  • Over Current Protection(OCP)
  • Short Circuit Protection(SCP)
  • Thermal Shutdown Protection(TSD)
  • Under Voltage Lockout Protection(UVLO)
  • Reduced External Diode
  • TSOT23-6L Package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9E200FP4-EVK-001
    • This Evaluation Board was developed for ROHM's single Synchronous buck DC/DC converter BD9E200FP4-Z.

  • User's Guide
X

Most Viewed