ROHM Product Detail

BD9B407ANF-Z (Under Development)
2.7V to 5.5V Input, 4.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9B407ANF-Z is one of the BD9Bx07NF-Z series of single synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. It can provide current up to 4 A. The output voltage can achieve a high accuracy due to ±1 % reference voltage. It features fast transient response due to constant on-time control system. The Forced PWM Mode control reduces the output voltage ripple in the whole load range. Power Good function makes it possible for system to control sequence. It achieves the high power density and offer a small footprint on the PCB by employing 6 pins 1.5 mm x 1.5 mm small package.

We also offer the lineup of products with Light Load Mode Control, as well as products with different Output Current.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9B407ANF-ZTR
Package | VFN006V1515A
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.6

Vout1(Max.)[V]

4

Iout1(Max.)[A]

4

SW frequency setting (Max.)[MHz]

2.2

Light Load mode

No

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

1.5x1.5 (t=1.0)

Find Similar

Features:

  • Single Synchronous Buck DC/DC Converter
  • Constant On-time Control
  • Forced PWM Mode Control
  • ±1 % Reference Voltage Accuracy
  • 100 % Duty Cycle
  • Power Good Output
  • Output Discharge Function
  • Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Short Circuit Protection (SCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lockout Protection (UVLO)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9B407ANF-EVK-001
    • This Evaluation Board was developed for ROHM’s Single Synchronous Buck DC/DC Converter BD9B407ANF-Z. BD9B407ANFZ is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. The output voltage can achieve a high accuracy due to ±1 % reference voltage. It features fast transient response due to constant on-time control system. The Forced PWM Mode control reduces the output voltage ripple in the whole load range. Power Good function makes it possible for system to control sequence. It achieves high power density and offers a small footprint on the PCB by employing 6 pins in a 1.5 mm x 1.5 mm small package.

  • User's Guide
X

Most Viewed