ROHM Product Detail

Not Recommended for New Designs BD9B406ANF-Z
2.7V to 5.5V Input, 4.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9B406ANF-ZTR
Package | VFN006V1515A
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.6

Vout1(Max.)[V]

4

Iout1(Max.)[A]

4

SW frequency setting (Max.)[MHz]

2.2

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

1.5x1.5 (t=1.00)

Features:

  • Single Synchronous Buck DC/DC Converter
  • Constant On-time Control
  • Light Load Mode Control
  • ±1% Reference Voltage Accuracy
  • 100% Duty Cycle
  • Power Good Output
  • Output Discharge Function
  • Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Short Circuit Protection (SCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lockout Protection (UVLO)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9B406ANF-EVK-001
    • This Evaluation Board was developed for ROHM's Single Synchronous Buck DC/DC Converter BD9B406ANF-Z. BD9B406ANFZ is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. The output voltage can achieve a high accuracy due to ±1 % reference voltage. It features fast transient response due to constant on-time control system. The Light Load Mode control improves efficiency in light-load conditions. It is ideal for reducing standby power consumption of equipment. Power Good function makes it possible for system to control sequence. It achieves high power density and offers a small footprint on the PCB by employing 6 pins in a 1.5 mm x 1.5 mm small package.

  • User's Guide
X

Most Viewed