BD9B200MUV
2.7V to 5.5V Input, 2.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9B200MUV is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. This IC, which is capable of providing current up to 2A, features fast transient response by employing constant on-time control system. It offers high oscillating frequency at low inductance. With its original constant on-time control method which operates low consumption at light load, this product is ideal for equipment and devices that demand minimal standby power consumption.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9B200MUV-E2
Status | Recommended
Package | VQFN016V3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

4.4

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

2

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x3 (t=1)

Find Similar

Features:

  • Synchronous Single DC/DC Converter
  • Constant on-time control suitable to Deep-SLLM
  • Over Current Protection
  • Short Circuit Protection
  • Thermal Shutdown Protection
  • Under Voltage Lockout Protection
  • Adjustable Soft Start
  • Power Good Output
  • VQFN016V3030 Package (Backside Heat Dissipation)
X

Most Viewed