BD9A201FP4-LBZ
2.7 V to 5.5 V Input, 2 A Integrated MOSFET Single Synchronous Buck DC/DC Converter

This is the product guarantees long time support in Industrial market. BD9A201FP4-LBZ is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily. Power Good function makes it possible for system to control sequence.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9A201FP4-LBZTL
Status | Recommended
Package | TSOT23-8L
Unit Quantity | 3500
Minimum Package Quantity | 3500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

3.85

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.92x2.8 (t=0.95)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Single Synchronous Buck DC/DC Converter
  • Constant PWM Mode Control
  • Power Good Function
  • Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Short Circuit Protection (SCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lockout Protection (UVLO)
  • TSOT23-8L Package

Supporting Information

 

Overview

This product delivers an output current of 1A to 3A in the compact TSOT23 package (2.8mm × 2.9mm). This reduces component area by up to 72% compared to the general SOP-J8 package (4.9mm × 6.0mm), contributing to the miniaturization of power supply blocks. On top, adopting a flip chip on lead frame TSOT23 package design enables high-efficiency operation by eliminating bond wire resistance.

Package Area Comparison
Power Conversion Efficiency Comparison

Application Examples

Consumer Appliances: Refrigerators, washing machines, air conditioners, etc.
Industrial Equipment: PLCs (Programmable Logic Controllers), inverters, AC servos, etc.

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9A201FP4-EVK-001
    • This EVK has been developed for ROHM’s synchronous buck DC/DC converter customers evaluating BD9A201FP4-LBZ and outputs 1.8V from 5V input voltage. The BD9A201FP4-LBZ accepts a power supply input range of 2.7V to 5.5V and generates output voltage ranging from 0.8V to 0.7 x VIN using external resistors. The operating frequency is fixed at 1000 kHz. The current mode control DC/DC converter provides high-speed transient response performance.

  • User Guide
X

Most Viewed