ROHM Product Detail

BD99011EFV-M
5V output Low Iq DC/DC Converters

The BD99011EFV-M is ultra low Iq Step-down DC/DC converters with integrated power MOSFETs for 5V, respectively. The SLLM™ (Simple Light Load Mode) control ensures an ultra low quiescent current and high efficiency at low load situation as well as a high efficiency at high load situations while maintaining a regulated output voltage. The product is compliant with automotive standards and accommodates a maximum voltage of 42V. The minimum input voltage is 3.6 V in order to sustain output at cold cranking conditions. The current mode regulation loop gives a fast transient response and easy phase compensation.
The BD99011EFV-M is available in a HTSSOP-B24 package. In an application it requires a small number of external components and small PCB footprint.

A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.

Product Detail

 
Part Number | BD99011EFV-ME2
Status | NRND, Status temporary due to planned product change (PCN planned)
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3.6

Vin1(Max.)[V]

35

Vout1(Min.)[V]

4.9

Vout1(Max.)[V]

5.1

Iout1(Max.)[A]

2

SW frequency setting (Max.)[MHz]

0.5

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

7.8x7.6 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Low Quiescent Operating Current: 22uA
  • Simple Light Load Mode (SLLM)
  • Supports Cold Cranking Down to 3.6V
  • Output Voltage Accuracy: ±2%
  • Synchronous Rectifier
  • Soft Start
  • Chip Enable pin compatible with CMOS logic and battery voltages
  • Forced PMW Mode Function
  • Current Mode Control with External Compensation Circuit
  • Over Current Protection, Short Circuit Protection, Over Voltage Protection for VOUT, Under Voltage Lock Out for VIN and Thermal Protection Circuits
X

Most Viewed