ROHM Product Detail

BD91364BMUU
2.9V to 5.5V Input, 5A Integrated MOSFET Single Synchronous Buck DC/DC Converter

ROHM's high efficiency switching regulator, BD91364BMUU, is a step-down converter designed to produce a low voltage output of 0.8V to 3.3V from a 2.9V to 5.5V power supply line. It offers high efficiency in all load ranges by automatic PFM/PWM adjustment. It employs an On-time control system to provide faster transient response to sudden change in load.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD91364BMUU-ZE2
Status | Active
Package | VQFN20U4040M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.9

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

4.4

Iout1(Max.)[A]

5

SW frequency setting (Max.)[MHz]

1.7

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x4.0 (t=0.5)

Find Similar

Features:

  • Fast transient response with On-time control system.
  • High efficiency for all load range with synchronous
    rectifier (Nch/Nch FET) and adaptive PFM/PWM system.
  • Adjustable Soft-start function.
  • Thermal and UVLO protection.
  • Short-circuit current protection with timer latch.
  • Shutdown function.
X

Most Viewed