ROHM Product Detail

Not Recommended for New Designs BD9106FVM
4.0-5.5V 0.8A 1ch Buck converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9106FVM-TR
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1

Vout1(Max.)[V]

2.5

Iout1(Max.)[A]

0.8

SW frequency setting (Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Features:

・1ch Switching Regulator
・Offers fast transient response with current mode PWM control system
・Offers highly efficiency for all load range with synchronous rectifier (Nch / Pch FET) and SLLM™ (Simple Light Load Mode)
・Incorporates soft-start function.
・Incorporates thermal protection and ULVO functions.
・Incorporates short-current protection circuit with time delay function
・Incorporates shutdown function. Icc=0μA (Typ.)
X

Most Viewed