BD9106FVM-LB
4.0-5.5V 0.8A 1ch Buck Converter

This is the product guarantees long life cycle in Industrial market.
ROHM’s high efficiency step-down switching regulator BD9106FVM-LB is a power supply designed to produce a low voltage including 1 volts from 5 volts power supply line. Offers high efficiency with our original pulse skip control technology and synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.

Product Detail

 
Part Number | BD9106FVM-LBTR
Status | Active
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1

Vout1(Max.)[V]

2.5

Iout1(Max.)[A]

0.8

SW frequency setting (Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

・Long Life Cycle Product for Industrial Applications.
・Fast Transient Response with Current Mode PWM Control System.
・Highly Efficiency with Synchronous Rectifier(Nch/Pch FET) and SLLM™ (Simple Light LoadMode)
・Soft-Start Function.
・Thermal Protection and ULVO Functions.
・Short-Current Protection Circuit with Time Delay Function.
・Shutdown Function

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Digital Datasheet | BD9P608MFF-C Nano Pulse Control™
2024-04-04 00:00:00.0 ( 1:55 )
ROHM's BD9P608MFF-C is a current mode synchronous buck DC/DC converter integrating POWER MOSFETs.
ROHM's BD9P608MFF-C is a current mode synchronous buck DC/DC converter integrating POWER MOSFETs.

Videos
How To Run From a Coin Cell For 10 Years
2018-02-28 00:00:00.0 ( 3:34 )
The BD70522GUL is an ultra-low-power converter to deliver 10-year operation on a single coin battery.
The BD70522GUL is an ultra-low-power converter to deliver 10-year operation on a single coin battery.
X

Most Viewed