ROHM Product Detail

Not Recommended for New Designs BD8961NV
4.5-5.5V 2A 1ch Buck converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8961NV-E2
Package | SON008V5060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

2

SW frequency setting (Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.0 (t=1.0)

Features:

・1ch Switching Regulator
・Offers fast transient response with current mode PWM control system.
・Offers highly efficiency for all load range with synchronous rectifier (Nch / Pch FET)
・Incorporates soft-start function.
・Incorporates thermal protection and ULVO functions.
・Incorporates short-current protection circuit with time delay function.
・Incorporates shutdown function. Icc=0μA(Typ.)

Videos & Catalogs

 
Loading...
X

Most Viewed