ROHM Product Detail

BD8313HFN
3.5-14V 1.2A 1ch Buck converter

ROHM’s 1.2A/1.0 MHz synchronous step-down switching regulator BD8313HFN produces step-down output including 1.2, 1.8, 3.3, or 5 V from 4 batteries, batteries such as Li2cell or Li3cell, etc. or a 5V/12V fixed power supply line. This IC allows easy production of small power supply by a wide range of external constants, and is equipped with an external coil/capacitor downsized by high frequency operation of 1.0 MHz, built-in synchronous rectification SW capable of withstanding 15 V, and flexible phase compensation system on board.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD8313HFN-TR
Status | Recommended
Package | HSON8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3.5

Vin1(Max.)[V]

14

Vout1(Min.)[V]

1.2

Vout1(Max.)[V]

12

Iout1(Max.)[A]

1

SW frequency setting (Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x3.0 (t=0.6)

Find Similar

Features:

Input voltage range 3.5 to 14V 
Includes two power FET transistor (1.0A)
High speed frequency 1.0MHz .
Include gain phase compensation RC for error AMP.
Soft start circuit / Timer latched prevention circuit from shorting..
HSON8 package (2.9mm x 3mm, 0.65mm pitch ).
X

Most Viewed