ROHM Product Detail

BD9G401UEFJ-M
1ch Buck Converter Integrated FET

BD9G401UEFJ-M is a buck converter with built-in high side MOSFET. It has an input voltage range of 4.5V to 42V. Current mode architecture provides fast transient response and a simple phase compensation setup. The IC is mainly used as a secondary side power supply: for example, a step-down output of 3.3V/5V can be produced from voltage power supply such as 12V or 24V. In addition, it has a synchronization function with an external CLK that provides noise management.

This IC uses different production line against series model BD9G401EFJ-M for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD9G401EFJ-M is disclosed for documents and design models unless otherwise specified.

Product Detail

 
Part Number | BD9G401UEFJ-ME2
Status | Recommended
Package | HTSOP-J8ES
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

42

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

42

Iout1(Max.)[A]

3.5

SW frequency setting (Max.)[MHz]

0.5

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Integrated Nch MOSFET
  • Synchronizes to external clock 200kHz to 500kHz
  • ON/OFF Control through EN Pin (Standby current of 0µA)
  • Small package (HTSOP-J8ES)
  • LowDrop Out operation

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9G401EFJ-EVK-001
    • This EVK is using not BD9G401UEFJ-M, but BD9G401EFJ-M. This EVK has been developed for ROHM’s non-synchronous buck DC/DC converter customers evaluating BD9G401EFJ-M. While the BD9G401EFJ-M accepts a power supply input range of 4.5V to 42V, and generates output voltages from 1V to VCC, this EVK is setup for the input voltage range of 10V to 42V and a fixed output of 5V can be produced.

  • User's Guide
X

Most Viewed