ROHM Product Detail

BD9859EFJ
5-14V 3A 1ch Buck converter

BD9859EFJ mainly used as secondary side Power supply, for example from fixed Power supply of 9V, 12V etc., Step-down Output of 1.2V/1.8V/3.3V/5V, etc., can be produced. This IC has external Coil/Capacitor down-sizing through 750kHz High Frequency operation, inside Nch-FET SW for 15V “withstand-pressure” commutation and also, High Speed Load Response through Current Mode Control is a simple external setting Phase compensation System, through a wide range external constant, a compact Power supply can be produced easily.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9859EFJ-E2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

5

Vin1(Max.)[V]

14

Vout1(Min.)[V]

1

Vout1(Max.)[V]

10.5

Iout1(Max.)[A]

3

SW frequency setting (Max.)[MHz]

0.75

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

・Internal 100 mΩ Nch MOSFET
・Output Current 3A
・Oscillation Frequency 750kHz
・Feedback Voltage 1.0V±1.0%
・Internal Soft Start Function
・Internal Over Current Protect Circuit, Low Input Error Prevention Circuit, Heat Protect Circuit
・ON/OFF Control through EN Pin (Standby Current 0μA Typ.)
・Package :HTSOP-J8 Package
X

Most Viewed