ROHM Product Detail

BD9325FJ
4.75-18V 2A 1ch Buck converter

The BD9325FJ is step-down regulators that integrate a low resistance high side N-channel MOSFET. It achieves 2A continuous output current over a wide input supply range. Current mode operation provides fast transient response and easy phase compensation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9325FJ-E2
Status | Active
Package | SOP-J8
Packing Type | Tube
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

4.75

Vin1(Max.)[V]

18

Vout1(Min.)[V]

0.9

Vout1(Max.)[V]

14.4

Iout1(Max.)[A]

2

SW frequency setting (Max.)[MHz]

0.38

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

・Wide operating INPUT Range 4.75V to 18V
・Selectable 2A Output Current
・Internal MOSFET Switch
・Low ESR Output Ceramic Capacitors are Available
・Low Standby Current during Shutdown Mode
・380kHz Operating Frequency
・Feedback voltage 0.9V ±1.5% Accuracy
・Protection circuit : Undervoltage lockout protection circuit
・Thermal shutdown circuit
・Overcurrent protection circuit
X

Most Viewed