ROHM Product Detail

Last Time Buy BD9302FP
6.0-18V 2A 2ch Buck converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD9302FP-E2
Status | Last Time Buy
Package | HSOP25
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

2

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

6

Vin1(Max.)[V]

18

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

14.4

Iout1(Max.)[A]

2

Vin2(Min.)[V]

6

Vin2(Max.)[V]

18

Vout2(Min.)[V]

0.8

Vout2(Max.)[V]

14.4

Iout2(Max.)[A]

2

SW frequency setting (Max.)[MHz]

2.5

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.11)

Features:

・2ch Switching regulator
・200kHz to 2.5MHz Operating Frequency
・Wide operating INPUT Range 6 to 18V
X

Most Viewed