ROHM Product Detail

Not Recommended for New Designs BD9060HFP-C
Input Voltage 5V to 35V Output Switch Current 2A 1ch Step-Down DC/DC Converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9060HFP-CTR
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

5

Vin1(Max.)[V]

35

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

35

Iout1(Max.)[A]

2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.395x10.54 (t=2.005)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

・ Minimal external components
・ P-ch POWER MOSFET included in the package
・ Low dropout:100% ON duty cycle
・ External synchronization enabled
・ Soft start function: soft start time fixed to 2.7ms (Typ)
・ Built-in overcurrent protection circuit
・ Built-in thermal shutdown protection circuit
X

Most Viewed