ROHM Product Detail

BD9060F-C
Input Voltage 5.0V to 35V Output Switch Current 2A 1ch Step-Down DC/DC Converter

The BD90660HFP-C BDD9060F-C are high-accuracy frequency-flexible step-down switching regulators with built-in POWER MOSFET which can withstand high pressure. The operational frequency is freely configurable with external resistance. It features a wide input voltage range (5V to 35V) and a high frequency accuracy of ±5% (f=200kHz to 500kHz). Furthermore, an external synchronization input pin enables synchronous operation with external clock. The output capacitor corresponds to the ceramic capacitor.

Product Detail

 
Part Number | BD9060F-CE2
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

5

Vin1(Max.)[V]

35

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

35

Iout1(Max.)[A]

2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・ Minimal external components
・ P-ch POWER MOSFET included in the package
・ Low dropout:100% ON duty cycle
・ External synchronization enabled
・ Soft start function: soft start time fixed to 2.7ms (Typ)
・ Built-in overcurrent protection circuit
・ Built-in thermal shutdown protection circuit
X

Most Viewed