ROHM Product Detail

BD90541MUV-C
2.6V to 5.5V, 4A, 0.3MHz to 2.4MHz Synchronous Step-Down Converter

The BD90541MUV-C is a synchronous step-down converter which operates in current mode. It can operate with maximum frequency of 2.4 MHz, and can downsize external parts such as inductor. It can supply a maximum output current of 4A with built-in Pch and Nch output MOSFET. Output voltage and oscillation frequency can be adjusted by external resistors and can also be synchronized with an external clock.

Product Detail

 
Part Number | BD90541MUV-CE2
Status | Active
Package | VQFN20SV4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

2.6

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.6

Vout1(Max.)[V]

5

Iout1(Max.)[A]

4

SW frequency setting (Max.)[MHz]

2.4

Light Load mode

No

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x4.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Up to 2.4MHz movement
  • Excellent Load Response by Current Mode Control
  • Built-in Pch/Nch Output MOSFET.
  • Frequency Synchronization with External Clock.
  • Output Error Monitor Terminal (PGOOD Terminal)
  • Adjustable Output Voltage and Oscillation Frequency by External Resistors.
  • Built-in Self-Reset Type Overcurrent Protection.
  • Built-in Output Overvoltage/Short Circuit Detection.
  • Built-in Temperature Protection (TSD) and UVLO.
X

Most Viewed