ROHM Product Detail

BD63536FJ
Step-down, High-efficiency Switching Regulators (Controller type)

The BD63536FJ is a gate direct drive switching regulator operational at a power supply voltage from 3V. This regulator uses a compact package SOP-J8 and operates as a switching regulator for the voltage control type of step-down DC/DC converter. The regulator features reliable design with ±1% reference voltage accuracy, built-in current limit function (±4%), and a variety of built-in protection circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63536FJ-E2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Controller

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3

Vin1(Max.)[V]

30

Iout1(Max.)[A]

0.1

SW frequency setting (Max.)[MHz]

0.3

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

・Gate direct drive available (External Pch FET, Vcc-5.4V)
・Built-in current limit function (150mV±4%)
・Built-in gate-off function
・Error amplifier reference voltage (1.25V±1%)
・Built-in soft start
・2.5V regulator output
・External oscillation frequency variable
・Built-in thermal shutdown circuit
X

Most Viewed