ROHM Product Detail

BD83850GWL
Boost and Inverted Output Power Supply for TFT-LCD Displays

BD83850GWL is a boost switching regulator and charge pump inverter for small TFT-LCD Displays. It has a wide input voltage range of 2.5V to 4.5V that is suitable for portable applications. In addition, its small package design is ideal for miniaturizing the power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD83850GWL-E2
Status | Recommended
Package | UCSP50L1C
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

2

Integrated FET / Controller

Integrated FET

Topology

Boost / Inverting

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

2.5

Vin1(Max.)[V]

4.5

Vout1(Min.)[V]

4.9

Vout1(Max.)[V]

5.1

Iout1(Max.)[A]

0.05

SW frequency setting (Max.)[MHz]

1

EN

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.8x1.5 (t=0.57)

Find Similar

Features:

  • Wide input voltage range of 2.5V to 4.5V
  • High frequency operation
  • Output Discharge Independent ON/OFF signal(STBYP, STBYN)
  • Circuit protection
X

Most Viewed