ROHM Product Detail

Last Time Buy BA9741F
3.6-35V 2ch Boost / Inverting / Buck converter (Controller)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA9741F-E2
Status | Last Time Buy
Package | SOP16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

2

Integrated FET / Controller

Controller

Topology

Buck / Boost / Inverting

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.6

Vin1(Max.)[V]

35

Iout1(Max.)[A]

0.1

Vin2(Min.)[V]

3.6

Vin2(Max.)[V]

35

SW frequency setting (Max.)[MHz]

0.8

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10.0x6.2 (t=1.71)

Features:

・Timer latch, short-circuit protection circuit is built in.
・Circuit to prevent malfunction during low input voltage is built in.
・Built-in reference voltage (2.5V) circuit with output pin.
・Dead time over the whole range of possible to adjust half period of whole duty range.
・A wide input range provided Vcc=3.6 to 35V.
X

Most Viewed