ROHM Product Detail

Last Time Buy BU33DV7NUX
1.8V to 5.5V, 300mA 1ch Synchronous Boost DC/DC Converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU33DV7NUX-E2
Status | Last Time Buy
Package | VSON010X3030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Boost

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

1.8

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

0.3

SW frequency setting (Max.)[MHz]

0.7

Light Load mode

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.0x3.0 (t=0.6)

Features:

・ Synchronous Boost DC/DC Converter(PFM/PWM) 300mA @Vout=3.3V, Vin=1.8V
・Fixed Output voltage (3.3V)
・Pass-Through Function1 (VIN > VOUT<3.3V>)
・Thermal Shutdown
・VSON010X3030 (Small Package)
X

Most Viewed