ROHM Product Detail

BD8158FVM
1.5-5.5V 1ch Boost converter

BD8158FVM are the 1 channel step-up switching regulator which builds in the low voltage FET. Input voltage is 2.1V to 4.0V realizing the low consumption power. High accuracy feedback voltage ±1% is established and the brightness dispersion of TFT-LCD panel is suppressed.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD8158FVM-TR
Status | Active
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Boost

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

2.1

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

2.1

Vout1(Max.)[V]

14

Iout1(Max.)[A]

1.4

SW frequency setting (Max.)[MHz]

1.2

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

・Current mode PWM system
・Input voltage is 2.1V to 4.0V (providing the low power input)
・Switching frequency is variable as 600kHz / 1,200kHz.
・Built-in 0.25Ω power switch
・Feedback voltage 1.245±1%
・Built-in under-voltage lockout protection circuit
・Built-in over current protection circuit
・Built-in thermal shutdown circuit
X

Most Viewed