BD9615MUV-LB
3.5V to 60V Input 1ch Boost DC/DC Controller

This is the product guarantees long time support in Industrial market. BD9615MUV-LB is a low side MOSFET controller with high withstand voltage (60V). It is suitable for circuits requiring low side FET such as boost and flyback, and it can be used in various applications. An external resistor can adjust the switching frequency from 100kHz to 2500kHz. It reduces the total mounting area because It can operate at extremely high switching frequency. In addition, it has an external clock synchronization function to perform noise management. BD9615MUV-LB has Thermal Shutdown (TSD), Over Voltage Protection (OVP), and Over Current Protection (OCP) to prevent damage caused by various abnormal modes.

Product Detail

 
Part Number | BD9615MUV-LBE2
Status | Recommended
Package | VQFN16KV3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Controller

Topology

Boost

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.5

Vin1(Max.)[V]

60

SW frequency(Max.)[MHz]

2.5

Light Load mode

No

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

3x3 (t=1)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Wide Input Voltage Range: 3.5V to 60V
  • Frequency Setting Function: 100kHz to 2500kHz
  • External Clock Synchronization Function
  • Soft Start Time Control Function
  • ON/OFF Control by the EN Pin (Standby Current 0μA)
  • Over Voltage Protection Function by an Independent Pin
  • Normal/Abnormal Signal Output by the PGDB Pin
  • UVLO Control Function by External Resistors
  • MAX DUTY Change Function: (50%/90%)
  • High Power Small Package (VQFN16SV3030)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9615MUV-EVK-002
    • 1ch Boost DC/DC Controller BD9615MUV-LB EVK

  • User Guide
X

Most Viewed