ROHM Product Detail

BD39046Q01-C (Under Development)
12-Rail Power Sequencer, Real Time Clock with Crystal Buffer and Multi Control Inputs BD39046Q01-C

Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Buy Sample

Product Detail

 
Part Number | BD39046Q01-CE2
Package | VQFN24FV4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

ch

12

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Output Voltage2 (Min.)[V]

1.85

Output Voltage2 (Max.)[V]

5.5

32kHz Crystal Oscillator Driver

1

RTC

1

System Reset Signal

1

Watchdog Timer

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x4.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Power Sequence
    2 Sequencing Control Inputs
    12 Enable Output Pins
    System Reset Output
  • 32.768kHz Crystal Oscillator Driver
  • Real Time Clock(RTC) with Alarm Function
  • Watchdog Timer
  • RTC Backup Power Input
  • Target I2C with Interrupt Output
  • One-Time Programmable(OTP) storage for Initial
    Power-Up Sequencing and Device Configuration
  • AEC-Q100(Grade1) Qualified
X

Most Viewed