ROHM Product Detail

BUS1DJC3GWZ
1ch Ultra Small High Side Load Switch

BUS1DJC3GWZ is low ON-Resistance high-side power switch P-channel MOSFETs. It comes in ultra-small package for portable digital applications. This switch IC operates on low input voltages ranging from 1.1V to 5.0V and exhibits a typical ON-resistance of 63 mΩ at 3.3V. The turn ON time of the device can be controlled to avoid inrush current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BUS1DJC3GWZ-E2
Status | Active
Package | UCSP30L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

1.1

Supply Voltage(Max.)[V]

5

Current consumption(Typ.)[µA]

0.35

ON Resistance [mΩ]

140

Channel Number [ch]

1

Control Input Logic

Active High

Output Current[A]

2

Over Current Detect [A]

6.2A(Vin=3.3V) 6.3A(Vin=5.0V)

Output Turn on Time [ms]

0.51

Discharge resistance[Ω]

80

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.8x0.8 (t=0.35)

Find Similar

Features:

  • P-MOSFET high-side load switch
  • Low input voltage
  • Ultra low bias current
  • Ultra low standby current
  • Built-in discharge circuit
  • Built-in soft start circuit
  • Built-in short circuit protection
  • Input logic : Active-High
  • Ultra small package
  • ESD protection
X

Most Viewed