ROHM Product Detail

BD6528HFV
Load Switch ICs for Portable Equipment

Power switch for memory card Slot (BD6528HFV, BD6529GUL) is a high side switch IC having one circuit of N-channel Power MOSFET. The switch realizes 100mΩ:BD6529GUL, 110mΩ:BD6528HFV ON resistance. Operations from low input voltage (VIN?2.7V) can be made for use for various switch applications. The BD6524HFV is available in a space-saving HVSOF6 package. The BD6529GUL is available in a space-saving VCSP-6 package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6528HFV-TR
Status | Recommended
Package | HVSOF6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

4.5

Current consumption(Typ.)[µA]

20

ON Resistance [mΩ]

110

Channel Number [ch]

1

Control Input Logic

Active High

Output Current[A]

0.5

Output Turn on Time [ms]

0.5

Discharge resistance[Ω]

70

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x3.0 (t=0.75)

Find Similar

Features:

・Low on resistance (110mΩ, Typ.) N-MOS switch built in
・Maximum output current : 500mA
・Soft start circuit
・Reverse current flow blocking at switch off
X

Most Viewed